2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EPIC® POWER LS1 A3 - 6 Contacts Art. Nr. 24420058

Expand Table
1/5
International article number
EAN
Article number
ATN
Part
ART
Contacts included
KI
Fastening type
BEF
Number of contacts
POL
Weight
WG [g]
Package [pc]
VPE
1
2
4044774924458
24420058
LS1 A3
6
Ø 2.7mm (4x)
5 + PE
80.8
5
4044774925431
24420059
LS1 A3
-
Ø 2.7mm (4x)
5 + PE
88.0
20
Show compressed display (2 products)
Order number24420058
Shorttext6 Contacts
Latest change26.06.2025 14:08:40
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)
Material of the contactMessing
ColorSilber

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)
Material of the contact coatGold
Material of the contactMessing
ColorSilber

ECLASS 9.0

27-44-01-02 Circular connector (industrial connector)
Material of the contact coatGold
Material of the contactMessing
ColorSilber

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)
Material of contact surfaceGold

ETIM 6.0

EC002062 Sensor-actuator connector